Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCMA-150M
CPI-SCMA-150M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Travel (in)
5.91
Apple Core (in)
0.748
Weight (lb)
1.27
Apple Core (mm)
19
Travel (mm)
150
Imperial or Metric Product
Metric
Weight (kg)
0.58
Mount Thread
3/8 G
Product Type
Apple Core
Product Series
SCM
Vacuum Port
3/8 G
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Apple Core Size
19
Back to Top