Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCMA-600E
CPI-SCMA-600E
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Travel (in)
6
Weight (lb)
1.27
Apple Core (in)
0.75
Travel (mm)
152.4
Imperial or Metric Product
Imperial
Apple Core (mm)
19
Weight (kg)
0.58
Vacuum Port
3/8 NPT
Apple Core Size
19
Product Series
SCM
Mount Thread
3/8 NPT
Product Function
Robotic Tooling
Product Type
Apple Core
DistributorGroup
End Effectors
Back to Top