Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCMB-100M
CPI-SCMB-100M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.16
Travel (in)
3.94
Travel (mm)
100
Weight (kg)
0.53
Imperial or Metric Product
Metric
283-HTS_TARIFF_CODE
76109090
Product Function
Robotic Tooling
Vacuum Port
3/8 G
Product Series
SCM
Product Type
Bulkhead
DistributorGroup
End Effectors
Bulkhead Thread
1 1/2-18 Fine
Mount Thread
3/8 G
Back to Top