Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCMS-150-200E-B
CPI-SCMS-150-200E-B
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Travel (in)
2
Tube Diameter (in)
1.50
Weight (lb)
1.87
Tube Diameter (mm)
38.1
Weight (kg)
0.85
Travel (mm)
50.8
Imperial or Metric Product
Imperial
Product Function
Robotic Tooling
Tube Size
1.50 in
Product Series
SCM
Vacuum Port
3/8 NPT
DistributorGroup
End Effectors
Mount Thread
3/8 NPT
Product Type
Tube Mount (Single Lowered)
Back to Top