Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCMS-40M-050M-B
CPI-SCMS-40M-050M-B
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.87
Tube Diameter (in)
1.57
Travel (in)
1.97
Tube Diameter (mm)
40
Weight (kg)
0.85
Travel (mm)
50
Imperial or Metric Product
Metric
Vacuum Port
3/8 G
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Type
Tube Mount (Single Lowered)
Product Series
SCM
Mount Thread
3/8 G
Tube Size
40 mm
Back to Top