Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCMS-40M-100M-A
CPI-SCMS-40M-100M-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.57
Weight (lb)
1.97
Travel (in)
3.94
Tube Diameter (mm)
40
Travel (mm)
100
Imperial or Metric Product
Metric
Weight (kg)
0.9
Tube Size
40 mm
Vacuum Port
3/8 G
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Product Type
Tube Mount (Single Raised)
Mount Thread
3/8 G
Product Series
SCM
Back to Top