Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCMS-45B-050M
CPI-SCMS-45B-050M
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.77
Weight (lb)
1.7
Travel (in)
1.97
Travel (mm)
50
Tube Diameter (mm)
45
Weight (kg)
0.77
Imperial or Metric Product
Metric
Product Series
SCM
Tube Size
45B
Mount Thread
3/8 G
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Type
BodyBuilder
Vacuum Port
3/8 G
Back to Top