Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCMS-45B-100M
CPI-SCMS-45B-100M
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Travel (in)
3.94
Tube Diameter (in)
1.77
Weight (lb)
1.8
Imperial or Metric Product
Metric
Travel (mm)
100
Weight (kg)
0.82
Tube Diameter (mm)
45
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Series
SCM
Mount Thread
3/8 G
Vacuum Port
3/8 G
Tube Size
45B
Product Type
BodyBuilder
Back to Top