Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCMS-45B-400E
CPI-SCMS-45B-400E
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.77
Travel (in)
4
Weight (lb)
1.8
Imperial or Metric Product
Imperial
Travel (mm)
101.6
Weight (kg)
0.82
Tube Diameter (mm)
45
Tube Size
45B
Vacuum Port
3/8 NPT
Product Series
SCM
Product Type
BodyBuilder
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Mount Thread
3/8 NPT
Back to Top