End Effectors
TCA - Low Profile Transition Bracket, T-Clamp  ( 25mm Round to 45mm Octagon)

CPI-TCA-25M-45B

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 0.98|1.77
Maximum Static Clamp Load (ft lb) 350.0
Weight (lb) 1.3
Tube Combinations (in) 0.98 / 1.77
Weight (kg) 0.57
Maximum Static Clamp Load (Nm) 475.0
max_static_clamp_load_metric 475.0
Tube Diameter (mm) 25|45
Tube Combinations (mm) 25 / 45
DistributorGroup End Effectors
Tube Size 25 mm / 45B
Product Function Robotic Tooling
Product Series TCA
283-HTS_TARIFF_CODE 76090000
Product Type T-Clamp
Material Aluminum
Back to Top