Tube Combinations (in)
1.18 / 1.77
Tube Diameter (in)
1.18|1.77
Weight (lb)
1.8
Maximum Static Clamp Load (ft lb)
330.0
max_static_clamp_load_metric
475.0
Tube Combinations (mm)
30 / 45
Tube Diameter (mm)
30|45
Maximum Static Clamp Load (Nm)
475.0
Weight (kg)
0.8