End Effectors
TCA - Low Profile Transition Bracket, T-Clamp  (45mm Octagon to 25mm Round)

CPI-TCA-45B-25M

Visit Product Series:
CAD

Product Details Unit View:
Tube Combinations (in) 1.77 / 0.98
Maximum Static Clamp Load (ft lb) 350
Tube Diameter (in) 1.77|0.98
Weight (lb) 2
Tube Diameter (mm) 45|25
max_static_clamp_load_metric 475
Weight (kg) 0.89
Maximum Static Clamp Load (Nm) 475
Tube Combinations (mm) 45 / 25
Material Aluminum
Product Series TCA
Tube Size 45B / 25 mm
Product Function Robotic Tooling
Product Type T-Clamp
DistributorGroup End Effectors
Back to Top