Weight (lb)
2.1
Tube Combinations (in)
1.77 / 1.77
Maximum Static Clamp Load (ft lb)
350.0
Tube Diameter (in)
1.77
max_static_clamp_load_metric
475.0
Weight (kg)
0.95
Tube Combinations (mm)
45 / 45
Tube Diameter (mm)
45
Maximum Static Clamp Load (Nm)
475.0
DistributorGroup
End Effectors