Tube Combinations (in)
2.36 / 1.18
Tube Diameter (in)
2.36|1.18
Weight (lb)
2.9
Maximum Static Clamp Load (ft lb)
550.0
Tube Diameter (mm)
60|30
Maximum Static Clamp Load (Nm)
746.0
Weight (kg)
1.32
Tube Combinations (mm)
60 / 30
max_static_clamp_load_metric
746.0