End Effectors
Destaco’s CPI-TCA-30M-25M Series of cross-bar T-clamps connect a 30 mm tube to a 25 mm tube.

CPI-TCAH30M-25M

CROSS BAR T CLAMP, 30mm TO 25mm
  • Cross-Bar T-Clamp for 30 mm tube to 25 mm tube
Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 0.72
Tube Diameter (in) 1.18|0.98
Max Static Clamp Load 2 (ft lb) 148.0
Max Static Clamp Load 1 (ft lb) 175.0
Tube Combinations (in) 1.18 / 0.98
max_static_clamp_load2_metric 200.0
Max Static Clamp Load 1 (Nm) 237.0
Weight (kg) 0.33
Tube Combinations (mm) 30 / 25
max_static_clamp_load1_metric 237.0
Tube Diameter (mm) 30|25
Max Static Clamp Load 2 (Nm) 200.0
DistributorGroup End Effectors
Product Series TCAH
Material Aluminum
283-HTS_TARIFF_CODE 76109090
Tube Size 30 mm / 25 mm
Product Function Robotic Tooling
PublishedDate 1723575461000
Product Type Cross Bar T-Clamp
Back to Top