End Effectors
Destaco’s CPI-TCA-30M-40M Series of cross-bar T-clamps connect a 40 mm tube to a 30 mm tube.

CPI-TCAH30M-40M

CROSS BAR T CLAMP, 30mm TO 40mm
  • Cross-Bar T-Clamp for 40 mm tube to 30 mm tube
Visit Product Series:
CAD
Product Details Unit View:
Tube Diameter (in) 2.50|1.18
Max Static Clamp Load 2 (ft lb) 175.0
Weight (lb) 1.4
Max Static Clamp Load 1 (ft lb) 200.0
Tube Combinations (in) 2.5 / 1.18
Max Static Clamp Load 2 (Nm) 237.0
max_static_clamp_load2_metric 237.0
Weight (kg) 0.63
Tube Diameter (mm) 40|30
max_static_clamp_load1_metric 271.0
Max Static Clamp Load 1 (Nm) 271.0
Tube Combinations (mm) 40 / 30
283-HTS_TARIFF_CODE 76109090
Tube Size 40 mm / 30 mm
Product Type Cross Bar T-Clamp
PublishedDate 1723575539000
DistributorGroup End Effectors
Product Series TCAH
Product Function Robotic Tooling
Material Aluminum
Back to Top