End Effectors
Destaco’s CPI-THM-250-DBL-WTTB Series of double mushroom tool holders are designed for 2.50” world tool booms.

CPI-THM-250-DBL-WTTB

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 2.50
Weight (lb) 2.4
Weight (kg) 1.09
Tube Diameter (mm) 63.5
PublishedDate 1675367582000
Tube Size 2.50 in
Material Aluminum
Product Series THM
Product Function Robotic Tooling
Product Type Tool Holder
DistributorGroup End Effectors
Back to Top