Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
DBD-20-QC-A
DBD-20-QC-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.78
Weight (lb)
1.16
Apple Core (mm)
20.0
Weight (kg)
0.53
DistributorGroup
End Effectors
PublishedDate
1683651343000
Apple Core Size
20
283-HTS_TARIFF_CODE
76090000
Product Type
Quick Change Mount
Product Series
DBD-QC
Product Function
Robotic Tooling
283-COUNTRY_OF_ORIGIN
GB
Back to Top