Thrusters / Slides
Destaco’s DLB-12M-B Series of internally powered linear base slides are compact models that can be easily assembled and mounted.

DLB-25M-B

Visit Product Series:
CAD
Product Details Unit View:
Payload (lb) 99.7
Thrust Force (lbf) 126.0
Shaft Diameter (in) 0.984
Max Moment Load (in-lbs) 1200.0
Stroke (in) 4.921
Force (lb) 126.0
Weight (lb) 18.2
Cylinder Bore (in) 1.5
Max Air Pressure (PSI) 100.0
Shaft Diameter (mm) 25.0
Cylinder Bore (mm) 38.1
Max Moment Load (Nm) 133.5
Stroke (mm) 125.0
Thrust Force (N) 560.0
Max Air Pressure (bar) 7.0
Weight (kg) 8.2
Imperial or Metric Product Metric Version
Payload (kg) 45.3
Force (kg) 560.0
Product Function Linear Positioning
DistributorGroup Camco Indexers & Conveyors
Product Type Internally Powered
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DLB-B_L_Maintenance.pdf
PublishedDate 1709328329000
Direct Connect Yes
Product Series DLB
Product Accessories
SLKT-105
SEAL KIT,DLB-20 & 25[M]-[B,L]
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-004
Throttle nonreturn valve
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-052
TELE. AIRLINE KIT,DLT/DLB,UP TO 125mm
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-105V
SEAL KIT,DLB-20 & 25[M]-[B,L],VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-049
TELE. AIRLINE KIT,DLT/DLB,UP TO 4"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-1023
Hard Stop
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-051
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-050
TELE. AIRLINE KIT,DLT/DLB,UP TO 5"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-029
SHOCK,MA-225M,NO BUTTON,ADJ(SHORT SHAFT)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top