Thrusters / Slides
Destaco’s DLM Series of slides offer up to 8 position sensing options and adjustable precision stops.

DLM-07M-12

Visit Product Series:
CAD
Download
Product Details Unit View:
Thrust Force (lbf) 15
Payload (lb) 1
Stroke (in) 0.5
Force (lb) 15
Weight (lb) 0.28
Max Stroke (in) 0.5
Linear Accuracy per 1" travel (±in) 0.0001
Cylinder Bore (in) 0.44
Force (kg) 66
Stroke (mm) 12
Imperial or Metric Product Metric Version
Pressure Range (bar) 20-100 psi
Payload (kg) 0.45
Linear Accuracy per 25 mm travel (±mm) 0.005
Cylinder Bore (mm) 11.1
Weight (kg) 0.13
Thrust Force (N) 66
DistributorGroup Camco Indexers & Conveyors
Product Series DLM
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation Time per 25 mm (1.00") of travel (sec) (Sec) 0.07
Power Max (Watts) 12.7
PublishedDate 1709328269000
Product Function Linear Positioning
Special Feature High Moment Capacity
Direct Connect Yes
Back to Top