Thrusters / Slides
Destaco’s DLM Series of slides offer up to 8 position sensing options and adjustable precision stops.

DLM-09M-100

Visit Product Series:
CAD
Download
Product Details Unit View:
Stroke (in) 4
Max Stroke (in) 4
Cylinder Bore (in) 0.63
Payload (lb) 2
Thrust Force (lbf) 31
Force (lb) 31
Linear Accuracy per 1" travel (±in) 0.0001
Weight (lb) 2.13
Stroke (mm) 100
Weight (kg) 0.97
Cylinder Bore (mm) 16
Thrust Force (N) 138
Linear Accuracy per 25 mm travel (±mm) 0.005
Payload (kg) 0.9
Pressure Range (bar) 20-100 psi
Imperial or Metric Product Metric Version
Force (kg) 138
Actuation Time per 25 mm (1.00") of travel (sec) (Sec) 0.1
PublishedDate 1709328272000
DistributorGroup Camco Indexers & Conveyors
Product Series DLM
Direct Connect Yes
Temp Range Standard -35° to 80°C (-30° to 180°F)
Special Feature High Moment Capacity
Power Max (Watts) 100
Product Function Linear Positioning
Back to Top