Thrusters / Slides
Destaco’s DLM Series of slides offer up to 8 position sensing options and adjustable precision stops.

DLM-09M-25

Visit Product Series:
CAD
Download
Product Details Unit View:
Stroke (in) 1
Max Stroke (in) 1
Cylinder Bore (in) 0.63
Thrust Force (lbf) 31
Payload (lb) 2
Force (lb) 31
Linear Accuracy per 1" travel (±in) 0.0001
Weight (lb) 1.08
Force (kg) 138
Weight (kg) 0.49
Linear Accuracy per 25 mm travel (±mm) 0.005
Imperial or Metric Product Metric Version
Payload (kg) 0.9
Thrust Force (N) 138
Cylinder Bore (mm) 16
Stroke (mm) 25
Pressure Range (bar) 20-100 psi
Actuation Time per 25 mm (1.00") of travel (sec) (Sec) 0.1
Product Function Linear Positioning
Special Feature High Moment Capacity
Power Max (Watts) 25.4
DistributorGroup Camco Indexers & Conveyors
Product Series DLM
PublishedDate 1709328274000
Direct Connect Yes
Temp Range Standard -35° to 80°C (-30° to 180°F)
Back to Top