Thrusters / Slides
Destaco’s DLM Series of slides offer up to 8 position sensing options and adjustable precision stops.

DLM-12M-100

Visit Product Series:
CAD
Download
Product Details Unit View:
Thrust Force (lbf) 31
Cylinder Bore (in) 0.81
Stroke (in) 4
Payload (lb) 4
Linear Accuracy per 1" travel (±in) 0.0001
Force (lb) 51
Weight (lb) 1.8
Max Stroke (in) 3
Payload (kg) 1.81
Weight (kg) 1.82
Force (kg) 230
Cylinder Bore (mm) 20.7
Pressure Range (bar) 20-100 psi
Linear Accuracy per 25 mm travel (±mm) 0.005
Imperial or Metric Product Metric Version
Thrust Force (N) 138
Stroke (mm) 100
Special Feature High Moment Capacity
Product Function Linear Positioning
Direct Connect Yes
Temp Range Standard -35° to 80°C (-30° to 180°F)
DistributorGroup Camco Indexers & Conveyors
Actuation Time per 25 mm (1.00") of travel (sec) (Sec) 0.14
PublishedDate 1709328277000
Power Max (Watts) 75
Product Series DLM
Back to Top