Grippers
These parallel grippers are designed for use in machine coolant and metal chip environment applications.

DPDL-125M-050

Visit Product Series:
CAD
Product Details Unit View:
Grip Force (lbf) 100
Pressure Range (psi) 20-100
Repeatability (±in) 0.001
accuracy_in_english 0.003
Weight (lb) 1.99
Maximum Finger Length (in) 4.5
Cylinder Bore (in) 1.25
Stroke (in) 0.5
accuracy_mm_metric 0.08
Cylinder Bore (mm) 31.8
Maximum Finger Length (mm) 114
Weight (kg) 0.9
Repeatability (±mm) 0.03
Grip Force (N) 445
Stroke (mm) 12.7
Imperial or Metric Product Metric
Pressure Range (bar) 1.5-7
Direct Connect Yes
Temp Range Standard -35° to 80°C (-30° to 180°F)
Special Feature Boot Seal
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DPDS_Maintenance.pdf
DistributorGroup Robohand Gripping Solutions
Actuation (Open/Closed) (Sec) 0.3
Product Function Gripping
Number of Jaws 2
Jaw Operation Synchronous
Spring Assist No
Temp Range Viton -30° to 150°C (-20° to 300°F)
Protection Class IP66
Product Series DPDL
Product Type 2 Jaw Parallel
Back to Top