Grippers
Destaco’s DPDS Series includes compact, robust parallel grippers for use in confined spaces requiring a high grip force.

DPDS-250M-038

DIRECTCONNECT short stroke 2-jaw parallel gripper features multiple jaw styles, mounting and air port locations and more. Each gripper is offered in 3 different strokes. Corrosion resistant hardware or clean room options are available.
  • Features DIRECTCONNECT Mounting
  • Highly configurable gripper
  • Multiple Strokes
Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 2.5
Grip Force (lbf) 400
Repeatability (±in) 0.001
Stroke (in) 0.38
accuracy_in_english 0.003
Maximum Finger Length (in) 8
Pressure Range (psi) 20-100
Weight (lb) 6.08
Grip Force (N) 1779
Imperial or Metric Product Metric
Weight (kg) 2.76
Pressure Range (bar) 1.5-7
accuracy_mm_metric 0.08
Maximum Finger Length (mm) 203
Cylinder Bore (mm) 63.5
Stroke (mm) 9.5
Repeatability (±mm) 0.03
Number of Jaws 2
Spring Assist No
Direct Connect Yes
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DPDS_Maintenance.pdf
Protection Class IP54
Product Function Gripping
Actuation (Open/Closed) (Sec) 0.5
DistributorGroup Robohand Gripping Solutions
Temp Range Viton -30° to 150°C (-20° to 300°F)
Jaw Operation Synchronous
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Type 2 Jaw Parallel
Product Series DPDS
Back to Top