Grippers
Destaco’s DPE Series of electric parallel grippers feature plug & play operation, no programming tuning or adjusting.

DPE-400-10

Visit Product Series:
CAD
Download
Product Details Unit View:
Maximum Finger Length (in) 4.9
Grip Force Min (lbf) 1334.0
Stroke (in) 0.39
Weight (lb) 5.56
Grip Force Max (lbf) 300.0
Grip Force (lbf) 300.0
Imperial or Metric Product Imperial
Grip Force (N) 1334.0
Repeatability (±mm) 0.025
accuracy_mm_metric 0.05
Grip Force Min (N) 667.0
Maximum Finger Length (mm) 125.0
Weight (kg) 2.52
Stroke (mm) 10.0
Grip Force Max (N) 150.0
Voltage (VDC) 24.0
Product Series DPE/RPE
Jaw Operation Synchronous
Actuation (Open/Closed) (Sec) 0.8
Number of Jaws 2.0
Direct Connect Yes
Product Function Gripping
Product Type 2 Jaw Parallel
Power Requirements (Watts) 10.0
PublishedDate 1704205417000
Spring Assist No
Protection Class IP 50
Clean Room 100 (magnalube)
DistributorGroup Robohand Gripping Solutions
Temp Range Standard 0° to 55°C (32° to 131°F)
Optional Sensor PNP or NPN
Back to Top