Grippers
Destaco’s DPH-10-3 Series of parallel grippers are designed for CNC machining applications, chip/dry particulate harsh environments, and non-synchronous operations.

DPG-10M-4

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 0.81
Grip Force (lbf) 50.0
Maximum Finger Length (in) 5.0
accuracy_in_english 0.002
Pressure Range (psi) 40-100
Repeatability (±in) 0.002
Cylinder Bore (in) 0.688
Stroke (in) 1.0
Cylinder Bore (mm) 17.5
Stroke (mm) 25.4
Repeatability (±mm) 0.05
Pressure Range (bar) 3-7
accuracy_mm_metric 0.05
Grip Force (N) 222.0
Weight (kg) 0.36
Imperial or Metric Product Metric
Maximum Finger Length (mm) 127.0
DistributorGroup Robohand Gripping Solutions
Product Type 2 Jaw Parallel
PRODUCT_WEIGHT_KG 0.3600
Number of Jaws 2.0
PublishedDate 1704289089000
Protection Class IP54
283-HTS_TARIFF_CODE 84799080
Jaw Operation Non-Synchronous Available
Spring Assist Optional
Temp Range Viton -30° to 150°C (-20° to 300°F)
Temp Range Standard -35° to 80°C (-30° to 180°F)
Direct Connect Yes
Product Function Gripping
Download the Service Manual /assets/documents/pdf/catalogs/GR-GEN_DPG_US.pdf
Actuation (Open/Closed) (Sec) 0.4
Product Series DPG
PRODUCT_WEIGHT_LBS 0.81
Product Accessories
OISP-019
SENSOR,INDUCTIVE 3mmDIA,12mmLG,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
SENSOR,HALL,4MM,PROFILE,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
SENSOR,HALL,4MM,PNP,90DEG,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-004
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-019
SENSOR,INDUCTIVE,3MMDIA,12MMLG,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-015
CABLE,QK DIS,8MM EXTENSION CORD,1M LONG
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-183
SEALKIT,DPG-10
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-183V
SEALKIT,DPG-10,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-184V
SEALKIT,DPG-10,TOP PORT MANIFOLD,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-022
ROBOHAND FITTING
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-021
RACCORD RAPIDE M3 TUYAU DIAM:3
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-016
CABLE,QK DIS,8MM EXTENSION CORD,2M LONG
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
SENSOR,HALL,4MM,NPN,90DEG,Q.D.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-097
SENSOR MOUNTING KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top