Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
ES-19M-10E-300-A
ES-19M-10E-300-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
111
Apple Core (in)
0.75
Length (in)
11.81
Weight (lb)
0.59
Tube Diameter (in)
1.00
Maximum Static Clamp Load (Nm)
150
Tube Diameter (mm)
25.4
Length (mm)
300
max_static_clamp_load_metric
150
Apple Core (mm)
19
Weight (kg)
0.25
Product Series
ES
PublishedDate
1683651352000
Product Type
Single End Extension
DistributorGroup
End Effectors
Apple Core Size
19
Material
High Strength Aluminum
Product Function
Robotic Tooling
Tube Size
1
Back to Top