Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
ES-20M-20M-A
ES-20M-20M-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.22
Tube Combinations (in)
0.79 / 0.79
Apple Core (in)
0.78
Tube Diameter (in)
0.79
Length (in)
1.65
Maximum Static Clamp Load (ft lb)
111
Length (mm)
42
Apple Core (mm)
20
Tube Combinations (mm)
20 / 20
Weight (kg)
0.1
max_static_clamp_load_metric
150
Tube Diameter (mm)
20
Maximum Static Clamp Load (Nm)
150
Apple Core Size
20
283-HTS_TARIFF_CODE
76090000
Product Function
Robotic Tooling
Material
High Strength Aluminum
PublishedDate
1683651352000
Tube Size
20 mm / 20 mm
Product Type
Single End Extension
DistributorGroup
End Effectors
Product Series
ES
Back to Top