Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
ES-32B-25M-300-A
ES-32B-25M-300-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
0.98
Length (in)
11.81
Maximum Static Clamp Load (ft lb)
111
Weight (lb)
0.61
Weight (kg)
0.28
Maximum Static Clamp Load (Nm)
150
Tube Diameter (mm)
25
Extension Diameters (mm Ball)
32
max_static_clamp_load_metric
150
Length (mm)
300
Extension Diameters (mm Ball)
32
Tube Size
25 mm
283-COUNTRY_OF_ORIGIN
GB
Product Function
Robotic Tooling
PublishedDate
1683651352000
283-HTS_TARIFF_CODE
84289090
DistributorGroup
End Effectors
Material
High Strength Aluminum
Product Type
Single End Extension
Apple Core Size
32B
Product Series
ES
Back to Top