Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
ES-B112-25M-300-A
ES-B112-25M-300-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
111.0
Length (in)
11.81
Weight (lb)
0.67
Tube Diameter (in)
0.98
Length (mm)
300.0
Maximum Static Clamp Load (Nm)
150.0
Weight (kg)
0.3
Extension Diameters (mm Ball)
28.58
max_static_clamp_load_metric
150.0
Tube Diameter (mm)
25
Extension Diameters (mm Ball)
28.58
PublishedDate
1683651352000
Product Type
Single End Extension
Product Function
Robotic Tooling
283-HTS_TARIFF_CODE
84289090
Material
High Strength Aluminum
DistributorGroup
End Effectors
Apple Core Size
B112
Product Series
ES
Tube Size
25 mm
Back to Top