Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
ESS-32B-20M-300-S
ESS-32B-20M-300-S
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
0.79
Weight (lb)
0.9
Length (in)
11.81
Maximum Static Clamp Load (ft lb)
111
Length (mm)
300
Weight (kg)
0.41
Extension Diameters (mm Ball)
32
Maximum Static Clamp Load (Nm)
150
Extension Diameters (mm Ball)
32
Tube Diameter (mm)
20
max_static_clamp_load_metric
150
DistributorGroup
End Effectors
Product Type
Single End Extension
Material
Steel
Apple Core Size
32B
PublishedDate
1683651352000
Tube Size
20 mm
283-COUNTRY_OF_ORIGIN
GB
283-HTS_TARIFF_CODE
73269098
Product Series
ESS
Product Function
Robotic Tooling
Back to Top