Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
ESS-32B-30M-600-S
ESS-32B-30M-600-S
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
111
Weight (lb)
1.83
Tube Diameter (in)
1.18
Length (in)
23.62
Extension Diameters (mm Ball)
32
Tube Diameter (mm)
30
Extension Diameters (mm Ball)
32
max_static_clamp_load_metric
150
Maximum Static Clamp Load (Nm)
150
Length (mm)
600
Weight (kg)
0.83
Tube Size
30 mm
PublishedDate
1683651352000
DistributorGroup
End Effectors
283-HTS_TARIFF_CODE
73269098
Product Series
ESS
Apple Core Size
32B
283-COUNTRY_OF_ORIGIN
TW
Product Type
Single End Extension
Material
Steel
Product Function
Robotic Tooling
Back to Top