Manual Clamping
Destaco’s FO-120 Series of variable stroke, straight line action clamps are designed with a red handle and foot mount body.

FO-120

Visit Product Series:
CAD

Product Details Unit View:
Clamping Range (in) 73.75
Maximum Holding Capacity (lbf) 675
Weight (lb) 1.19
Plunger Height (in) 0.79
Plunger Travel (in) 3.94|7.87|11.81
Weight (kg) 0.54
Maxmum Holding Capacity (N) 3000
Plunger Height (mm) 20
Max Clamping Stroke (mm) 5
Plunger Travel (mm) 100|200|300
Rapid Stroke (mm) 100|200|300
Operating Force (N) 1900
Clamping Force (N) 100
Base Mounting Style Foot
Product Series FO Series
Product Function Clamping
Operating Method Two-Hand/Plunger-Hand Lever
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top