Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G110-08M-20-N-B
G110-08M-20-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
12.3
Cylinder Bore (in)
0.31
Weight (lb)
0.31
accuracy_mm_metric
0.08
Pressure Range (bar)
40-100 psi
Weight (kg)
0.14
Repeatability (±mm)
0.08
Cylinder Bore (mm)
8
Grip Force (N)
56
Imperial or Metric Product
Metric
Stroke (mm)
20
Optional Sensor
Yes
Actuation Speed (ms)
90
Product Function
Gripping
Product Type
Parallel Gripper
Direct Connect
Yes
Jaw Operation
Synchronous
Temp Range Standard
-35° to 80°C (-30° to 180°F)
DistributorGroup
Robohand Gripping Solutions
Product Series
G110
Spring Assist
No
Back to Top