Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G110-11M-05-N-B
G110-11M-05-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
22.9
Cylinder Bore (in)
0.43
Weight (lb)
0.2
Repeatability (±mm)
0.08
Weight (kg)
0.09
Stroke (mm)
5
Grip Force (N)
104
Cylinder Bore (mm)
11
Imperial or Metric Product
Metric
accuracy_mm_metric
0.08
Pressure Range (bar)
40-100 psi
Actuation Speed (ms)
80
DistributorGroup
Robohand Gripping Solutions
Product Type
Parallel Gripper
Product Function
Gripping
Product Series
G110
Spring Assist
No
Jaw Operation
Synchronous
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Direct Connect
Yes
Optional Sensor
Yes
Back to Top