Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G110-18M-30-N-B
G110-18M-30-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
57.2
Cylinder Bore (in)
0.69
Weight (lb)
0.9
Pressure Range (bar)
40-100 psi
Stroke (mm)
30
Weight (kg)
0.41
accuracy_mm_metric
0.08
Imperial or Metric Product
Metric
Grip Force (N)
260
Repeatability (±mm)
0.08
Cylinder Bore (mm)
17.5
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Direct Connect
Yes
Product Series
G110
DistributorGroup
Robohand Gripping Solutions
Spring Assist
No
Product Type
Parallel Gripper
Optional Sensor
Yes
Jaw Operation
Synchronous
Product Function
Gripping
Actuation Speed (ms)
250
Back to Top