Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G110-25M-30-N-B
G110-25M-30-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.87
Grip Force (lbf)
122.8
Cylinder Bore (in)
0.98
Cylinder Bore (mm)
25
accuracy_mm_metric
0.08
Imperial or Metric Product
Metric
Stroke (mm)
30
Repeatability (±mm)
0.08
Pressure Range (bar)
40-100 psi
Weight (kg)
0.85
Grip Force (N)
558
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Product Type
Parallel Gripper
Product Series
G110
Jaw Operation
Synchronous
Optional Sensor
Yes
Direct Connect
Yes
Product Function
Gripping
Actuation Speed (ms)
440
Spring Assist
No
DistributorGroup
Robohand Gripping Solutions
Back to Top