Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G110-25M-50-N-B
G110-25M-50-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
122.8
Cylinder Bore (in)
0.98
Weight (lb)
2.68
Repeatability (±mm)
0.08
accuracy_mm_metric
0.08
Imperial or Metric Product
Metric
Pressure Range (bar)
40-100 psi
Stroke (mm)
50
Cylinder Bore (mm)
25
Grip Force (N)
558
Weight (kg)
1.22
Actuation Speed (ms)
610
Direct Connect
Yes
Jaw Operation
Synchronous
Optional Sensor
Yes
Spring Assist
No
DistributorGroup
Robohand Gripping Solutions
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Product Function
Gripping
Product Type
Parallel Gripper
Product Series
G110
Back to Top