Grippers
Destaco’s G-122-45 Series of variable stroke, straight line action clamps feature a through-hole mount body, fixed plunger clamping capability, and red handle.

GC-105

Visit Product Series:
CAD
Product Details Unit View:
Grip Force (lbf) 521
Pressure Range (psi) 20-100
Weight (lb) 9.5
Cylinder Bore (in) 2.99
Stroke (in) 2.362
Repeatability (±in) 0.0005
Maximum Finger Length (in) 8
Pressure Range (bar) 1.5-7
accuracy_mm_metric 0.02
Repeatability (±mm) 0.01
Stroke (mm) 60
Weight (kg) 4.31
Grip Force (N) 2318
Imperial or Metric Product Imperial
Cylinder Bore (mm) 76
Maximum Finger Length (mm) 203
Product Type 2 Jaw Parallel
DistributorGroup Robohand Gripping Solutions
PRODUCT_WEIGHT_KG 4.3100
Number of Jaws 2
Product Series GC
Spring Assist Yes
Special Feature Precision
Temp Range Viton -30° to 150°C (-20° to 300°F)
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) (Sec) 0.7
PRODUCT_WEIGHT_LBS 9.5
Product Function Gripping
283-HTS_TARIFF_CODE 84799080
Back to Top