Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
GT-UGA-84A2-20M-400-A
GT-UGA-84A2-20M-400-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.94
Tube Diameter (in)
0.79
Length (in)
15.75
Length (mm)
400.0
Weight (kg)
0.43
Tube Diameter (mm)
20
Product Type
Tube Gripper Mount
Product Series
GT-TUBE
DistributorGroup
End Effectors
PublishedDate
1683651329000
283-COUNTRY_OF_ORIGIN
GB
283-HTS_TARIFF_CODE
73269098
Tube Size
20 mm
Product Function
Robotic Tooling
Back to Top