End Effectors
Destaco’s GTA-Clamp Series of lightweight, gripper mount clamps connect sheet metal grippers to tri-axis transfer press tools.

GT-UGA-84A2-25M-A

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 0.98
Weight (lb) 0.41
Tube Diameter (mm) 25
Weight (kg) 0.18
Product Series GT-CLAMP
DistributorGroup End Effectors
Product Function Robotic Tooling
Tube Size 25 mm
Product Type Tube Gripper Mount
PublishedDate 1683651329000
Back to Top