Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
GT-UGA-84A3-25M-300-A
GT-UGA-84A3-25M-300-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
11.81
Weight (lb)
1.05
Tube Diameter (in)
0.98
Weight (kg)
0.46
Length (mm)
300.0
Tube Diameter (mm)
25
Product Series
GT-TUBE
DistributorGroup
End Effectors
PublishedDate
1683651329000
Tube Size
25 mm
Product Function
Robotic Tooling
Product Type
Tube Gripper Mount
283-HTS_TARIFF_CODE
73269098
Back to Top