Internal Inertia (lb-in²)
3.55
Output Thrust/Axial Capacity (lb)
922
Maximum Torque (in-lb)
7788
center_thru_hole_diameter_in_english
3.35
Output Radial Capacity (lb)
769
Center Thru Hole Diameter (in)
3.35
output_overturning_moment_capacity_inlb_english
2770
Weight (lb)
53.6
output_radial_capactiry_lb_english
769
center_distance_in_english
3.94
Output Overturning Moment Capacity (in-lb)
2770
Height To Mounting Surface (in)
4.8
Mounting Surface Diameter (in)
5.71
maximum_torque_inlb_english
7788
height_t0_mounting_surface_in_english
4.8
Internal Inertia (lb-in²)
3.55
mounting_surface_diameter_in_english
5.71
Center Distance (in)
3.94
output_thrust_axial_capacity_lb_english
922
Mounting Surface Diameter (mm)
145
Height To Mounting Surface (mm)
122
output_radial_capactiry_n_metric
3420
Output Thrust/Axial Capacity (N)
4100
center_thru_hole_diameter_mm_metric
85
Internal Inertia (kgm²)
0.001039
Maximum Torque (Nm)
880
Maximum Torque (Nm)
880
output_thrust_axial_capacity_n_metric
4100
Center Distance (mm)
100
Weight (kg)
24.3
Imperial or Metric Product
Metric
height_t0_mounting_surface_mm_metric
122
Output Overturning Moment Capacity (Nm)
313
Internal Inertia (kgm²)
0.001039
mounting_surface_diameter_mm_metric
145
Center Thru Hole Diameter (mm)
85
Output Radial Capacity (N)
3420
center_distance_mm_metric
100
output_overturning_moment_capacity_nm_metric
313