Indexers
GTB Servo Positioning Tables (Geared Input)

GTB100-JGxxx-H-TB

Visit Product Series:
CAD

Download
Product Details Unit View:
mounting_surface_diameter_in_english 5.71
Maximum Torque (in-lb) 7788
Weight (lb) 55.6
Mounting Surface Diameter (in) 5.71
Center Distance (in) 3.94
center_distance_in_english 3.94
height_t0_mounting_surface_in_english 4.8
Output Overturning Moment Capacity (in-lb) 2770
Internal Inertia (lb-in²) 1.39
output_radial_capactiry_lb_english 769
Output Radial Capacity (lb) 769
Height To Mounting Surface (in) 4.8
output_overturning_moment_capacity_inlb_english 2770
Output Thrust/Axial Capacity (lb) 922
maximum_torque_inlb_english 7788
Center Thru Hole Diameter (in) 3.35
output_thrust_axial_capacity_lb_english 922
center_thru_hole_diameter_in_english 3.35
Internal Inertia (lb-in²) 1.39
Internal Inertia (kgm²) 0.000408
output_overturning_moment_capacity_nm_metric 313
Weight (kg) 25.2
Imperial or Metric Product Metric
Maximum Torque (Nm) 880
height_t0_mounting_surface_mm_metric 122
Mounting Surface Diameter (mm) 145
Internal Inertia (kgm²) 0.000408
Height To Mounting Surface (mm) 122
Maximum Torque (Nm) 880
Center Thru Hole Diameter (mm) 85
Output Radial Capacity (N) 3420
output_thrust_axial_capacity_n_metric 4100
center_thru_hole_diameter_mm_metric 85
mounting_surface_diameter_mm_metric 145
output_radial_capactiry_n_metric 3420
Output Thrust/Axial Capacity (N) 4100
center_distance_mm_metric 100
Center Distance (mm) 100
Output Overturning Moment Capacity (Nm) 313
Constant Lead Ratio 60
Base Model GTB100-JGxxx
Product Function Rotary Positioning
Product Series GTB
Input Type Geared
Series GTB
DistributorGroup Camco Indexers & Conveyors
Product Type Geared
Motor Brands Mitsubishi|Yaskawa|Panasonic|AB|Siemens
Output Flange
Family GTB
Back to Top