Maximum Torque (in-lb)
1859
Output Overturning Moment Capacity (in-lb)
752
output_overturning_moment_capacity_inlb_english
752
mounting_surface_diameter_in_english
3.54
output_radial_capactiry_lb_english
337
Internal Inertia (lb-in²)
0.137
center_thru_hole_diameter_in_english
1.97
center_distance_in_english
2.48
Mounting Surface Diameter (in)
3.54
Output Radial Capacity (lb)
337
Center Thru Hole Diameter (in)
1.97
Output Thrust/Axial Capacity (lb)
416
output_thrust_axial_capacity_lb_english
416
height_t0_mounting_surface_in_english
3.07
Internal Inertia (lb-in²)
0.137
Center Distance (in)
2.48
Height To Mounting Surface (in)
3.07
Weight (lb)
13.7
maximum_torque_inlb_english
1859
Center Thru Hole Diameter (mm)
50
mounting_surface_diameter_mm_metric
90
Maximum Torque (Nm)
210
center_thru_hole_diameter_mm_metric
50
Internal Inertia (kgm²)
0.00004
Weight (kg)
6.2
Output Radial Capacity (N)
1500
Center Distance (mm)
63
Imperial or Metric Product
Metric
output_overturning_moment_capacity_nm_metric
85
Maximum Torque (Nm)
210
Mounting Surface Diameter (mm)
90
Internal Inertia (kgm²)
0.00004
output_thrust_axial_capacity_n_metric
1850
Height To Mounting Surface (mm)
78
output_radial_capactiry_n_metric
1500
center_distance_mm_metric
63
Output Overturning Moment Capacity (Nm)
85
Output Thrust/Axial Capacity (N)
1850
height_t0_mounting_surface_mm_metric
78