End Effectors
HTW - Pass Through Table Weldment

HTW-1400-400

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 198.85
Height (in) 15.75
Width (in) 55.12
Tube Diameter (in) 1.77|2.36
Height (mm) 400
Width (mm) 1400
Tube Diameter (mm) 45|60
Weight (kg) 90.02
Tube Size 45B or 60B
Product Series HTW
Product Function Robotic Tooling
Material Steel
Product Type Hold Table
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
DistributorGroup End Effectors
Back to Top