Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
L-217-4-01
L-217-4-01
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
5.0
Length (mm)
127.0
Product Series
Clamp acessories
Product Type
Clamp Accessories
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1677760466000
Accessory Type
Arm Extensions
Used With Model/Series
202-IL|202-UB-L|217-U-L|217-UB-L|2002U-LS| 2002-UB-LS|2017-U|2017-UB|2017-UR|2017-UBR
Back to Top