End Effectors
LTP PIN - LOWER TOOLING PIN

LTP-00-30-25-A

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.38
Tube Diameter (in) 1.18
Tube Diameter (mm) 30
Weight (kg) 0.17
Pin Diameter (mm) 25.0
Product Series LTP PIN
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Lower Tooling
Tube Size 25 mm
Back to Top