Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
LTP-90-30-20-A
LTP-90-30-20-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.18
Weight (lb)
0.3
Pin Diameter (mm)
20.0
Tube Diameter (mm)
30
Weight (kg)
0.14
Tube Size
20 mm
Product Series
LTP PIN
Product Type
Lower Tooling
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Back to Top